??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
4470 AkroFoam Master Stream Nozzle with Pickup Tube
Bill of material
4470 AkroFoam Master Stream Nozzle with Pickup Tube
ORDERNO
4470 AkroFoam Master Stream Nozzle with Pickup Tube
BRAND
brand
AkroFoam
COUNTRY_OF_MANUFACTURE
country of manufacture
FLOW__GPM_
flow (gpm)
350-500-750-1000
FLOW__LPM_
flow (lpm)
1300-1900-2800-3800
HEIGHT
height
9 18 (232 mm)
INLET
inlet
2 12'' (65 mm)
LENGTH
length
12 12 (318 mm)
MATERIAL
material
Brass
NAME
name
4470 AkroFoam Master Stream Nozzle with Pickup Tube
STYLE
style
4470
TYPE
type
Foam
WARRANTY
warranty
WEIGHT
weight
25 lbs (11.3 kg)
WIDTH
width
6 (152 mm)
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions