??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
4462 Rampage Electric Master Stream
Bill of material
4462 Rampage Electric Master Stream
ORDERNO
4462 Rampage Electric Master Stream
BRAND
brand
Rampage
HEIGHT
height
7 12 (191 mm)
LENGTH
length
8 18 (206 mm)
MATERIAL
material
Brass
NAME
name
4462 Rampage Electric Master Stream
STYLE
style
4462
TYPE
type
WARRANTY
warranty
WEIGHT
weight
19 12 lbs (8.9 kg)
WIDTH
width
4 34 (121 mm)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions