??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
4461 Rampage Master Stream
Bill of material
4461 Rampage Master Stream
ORDERNO
4461 Rampage Master Stream
BRAND
brand
Rampage
CERTIFICATION_S_
certification(s)
COUNTRY_OF_MANUFACTURE
country of manufacture
FLOW__GPM_
flow (gpm)
750 (500, 1000, & 1250)
FLOW__LPM_
flow (lpm)
2800 (1900, 3800, & 4800)
INLET
inlet
2 12'' (65 mm)
LENGTH
length
9'' (229 mm)
MATERIAL
material
Brass
NAME
name
4461 Rampage Master Stream
STYLE
style
4461
TYPE
type
WARRANTY
warranty
WEIGHT
weight
23 14 lbs (10.5 kg)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions