??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
4460 Rampage Master Stream with Twist Shutoff
Bill of material
4460 Rampage Master Stream with Twist Shutoff
ORDERNO
4460 Rampage Master Stream with Twist Shutoff
BRAND
brand
Rampage
COUNTRY_OF_MANUFACTURE
country of manufacture
HEIGHT
height
8 (203 mm)
LENGTH
length
9 (229 mm)
MATERIAL
material
Brass
NAME
name
4460 Rampage Master Stream with Twist Shutoff
STYLE
style
4460
TYPE
type
Master Stream
WARRANTY
warranty
WEIGHT
weight
23 14 lbs (10.6 kg)
WIDTH
width
6 (153 mm)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions