??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
4450 Aquastream Master Stream with Teeth
Bill of material
4450 Aquastream Master Stream with Teeth
ORDERNO
4450 Aquastream Master Stream with Teeth
BRAND
brand
Aquastream
CERTIFICATION_S_
certification(s)
FLOW__GPM_
flow (gpm)
500 (300 & 700)
FLOW__LPM_
flow (lpm)
1900 (1140 & 2650)
INLET
inlet
2 12'' (65 mm)
LENGTH
length
7'' (177.8 mm)
MATERIAL
material
Brass
NAME
name
4450 Aquastream Master Stream with Teeth
STYLE
style
4450
TYPE
type
WARRANTY
warranty
WEIGHT
weight
14 12 lbs (6.6 kg)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions