??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
4447 Mercury Nozzle 500 GPM Adjustable Gallonage - Discontinued - See NEW Style 4446
Bill of material
4447 Mercury Nozzle 500 GPM Adjustable Gallonage - Discontinued - See NEW Style 4446
ORDERNO
4447 Mercury Nozzle 500 GPM Adjustable Gallonage - Discontinued - See NEW Style 4446
BRAND
brand
Mercury
FLOW__GPM_
flow (gpm)
250-375-500
FLOW__LPM_
flow (lpm)
950-1400-1900
HEIGHT
height
5 (127 mm)
LENGTH
length
7'' (178 mm)
MATERIAL
material
Pyrolite
NAME
name
4447 Mercury Nozzle 500 GPM Adjustable Gallonage - Discontinued - See NEW Style 4446
STYLE
style
4447
SWIVEL_INLET
swivel inlet
2 12'' (65mm)
TYPE
type
Master Stream
WARRANTY
warranty
WEIGHT
weight
5 lbs (2.3 kg)
WIDTH
width
5 (127 mm)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions