??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Carrier
Description
42VG Vertical, Furred-In, Wall Family
Bill of material
42VG Vertical, Furred-In, Wall Family
ORDERNO
42VG Vertical, Furred-In, Wall Family
ACTUAL_CONDENSATE_DRAIN_FLOW
actual condensate drain flow
0
ACTUAL_SUPPLY_AIR_FLOW
actual supply air flow
0
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
384
ARI_NUMBER
ari number
154847
ASSEMBLY_CODE
assembly code
D3050
CABINET_FINISH
cabinet finish
CABINET_HEIGHT
cabinet height
23.75
CABINET_OFFSET
cabinet offset
0.9375
CABINET_WIDTH
cabinet width
29.75
CATEGORY
category
CHASSIS_FINISH
chassis finish
CHASSIS_WIDTH
chassis width
27.875
CHILLED_WATER_ENTERING_TEMPERATURE
chilled water entering temperature
45.0000000000001
CHILLED_WATER_LEAVING_TEMPERATURE
chilled water leaving temperature
55.0000000000001
CLASSIFICATION
classification
0
COOLING_COIL_ROW_COUNT
cooling coil row count
2
COOLING_COIL_WATER_PRESSURE_DROP
cooling coil water pressure drop
2.3
COOLING_ENTERING_DRY_BULB_TEMPERATURE
cooling entering dry bulb temperature
80.0000000000001
COOLING_ENTERING_WET_BULB_TEMPERATURE
cooling entering wet bulb temperature
67.0000000000001
COOLING_LEAVING_DRY_BULB_TEMPERATURE
cooling leaving dry bulb temperature
64.6
COOLING_LEAVING_WET_BULB_TEMPERATURE
cooling leaving wet bulb temperature
60.5000000000001
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
7.125
DESCRIPTION
description
Vertical Stud FCU
DESIGN_CHILLED_WATER_FLOW
design chilled water flow
1.2
DESIGN_HEATING_WATER_FLOW
design heating water flow
1.2
DESIGN_OPTION
design option
-1
DESIGN_SUPPLY_AIR_FLOW
design supply air flow
285
DESIGNATION
designation
FCU
FAMILY_LOAD_STATUS
family load status
** NOT VALID ** Must be loaded via type catalog
FAMILY_NAME
family name
FAN_QUANTITY
fan quantity
2
FILTER_DESCRIPTION
filter description
Throwaway, 1 - 10X28"
FILTER_EFFICIENCY
filter efficiency
N/R
FILTER_HEIGHT
filter height
10
FILTER_LENGTH
filter length
1
FILTER_QUANTITY
filter quantity
1
FILTER_WIDTH
filter width
28
FRAME_MATERIAL
frame material
FREQUENCY
frequency
60
HEATING_COIL_ROW_COUNT
heating coil row count
2
HEATING_COIL_WATER_PRESSURE_DROP
heating coil water pressure drop
1.7
HEATING_ENTERING_DRY_BULB_TEMPERATURE
heating entering dry bulb temperature
70.0000000000001
HEATING_LEAVING_DRY_BULB_TEMPERATURE
heating leaving dry bulb temperature
126.6
HEATING_WATER_ENTERING_TEMPERATURE
heating water entering temperature
180
HEATING_WATER_LEAVING_TEMPERATURE
heating water leaving temperature
150.6
HOST
host
0
KEYNOTE
keynote
LOGO_MATERIAL
logo material
MANUFACTURER
manufacturer
Carrier
MASSUNIT
massunit
1
MINIMUM_CIRCUIT_CURRENT
minimum circuit current
15
MODEL
model
42VG(2-Pipe)
NOMINAL_HP
nominal hp
0.1
OMNICLASS_NUMBER
omniclass number
23.75.70.17.27
OMNICLASS_TITLE
omniclass title
Fan Coil Units
PART_TYPE
part type
0
PHASE
phase
1
PIPE_DIAMETER
pipe diameter
0.625
PIPE_RADIUS
pipe radius
0.3125
PIPING_MATERIAL
piping material
PRODUCT_NAME
product name
Fan Coil Unit
REVIT_FAMILY_VERSION
revit family version
10/29/2010
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSIBLE_COOLING_CAPACITY
sensible cooling capacity
4799
SHARED
shared
0
SUPPLY_AIR_WIDTH
supply air width
25.875
SUPPLY_EXTERNAL_STATIC_PRESSURE
supply external static pressure
0
SUPPLY_FAN_MOTOR_SPEED
supply fan motor speed
1
TOTAL_COOLING_CAPACITY
total cooling capacity
6041
TOTAL_HEATING_CAPACITY
total heating capacity
17640
TYPE_COMMENTS
type comments
ARI Default
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.carrier.com
VOLTAGE
voltage
115
WORK_PLANE_BASED
work plane-based
0
NAME
name
42VG Vertical, Furred-In, Wall Family
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions