??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Arroyo Instruments
Description
4200-DR Series LaserSource
Bill of material
4205-DR LaserSource, 250mA500mA
ORDERNO
COMPLIANCE_VOLTAGE__V_
compliance voltage (v)
COMPUTER_INTERFACE
computer interface
USB 2.0 Full Speed (Type B)
CURRENT_LIMIT_ACCURACY__MA_
current limit accuracy (ma)
5
DATASHEET
datasheet
4200-DR Series LaserSource Datasheet
DISPLAY_TYPE
display type
2×20 VFD
FIRMWARE_UPDATE
firmware update
4200-DR Series LaserSource Firmware Update
INPUT_POWER
input power
100V 120V 230V50 60Hz
LASER_CONNECTOR
laser connector
DB-9, female
MANUALS
manuals
Computer Interfacing Manual
MEASUREMENT_ACCURACY______READING_MA__
measurement accuracy (±[% reading+ma])
MEASUREMENT_ACCURACY______READING_V__
measurement accuracy (±[% reading+v])
0.05% + 0.005
MEASUREMENT_ACCURACY______READING__A__
measurement accuracy (±[% reading+μa])
0.05% + 1
MODEL
model
4200-DR Series LaserSource CAD Model
MODULATION_BANDWIDTH__KHZ_
modulation bandwidth (khz)
MODULATION_INPUT_RANGE
modulation input range
0 – 10V, 10kΩ
NOISERIPPLE___A_RMS__LOW_BW_
noiseripple (μa rms, low bw)
OPERATING_TEMPERATURE
operating temperature
+10°C to +40°C
PD_BIAS__V_
pd bias (v)
0 to -5V, software programmable
RANGE__MA_
range (ma)
RANGE__V_
range (v)
RANGE___A_
range (μa)
5 – 5,000
RESOLUTION__MA_
resolution (ma)
RESOLUTION__V_
resolution (v)
0.001
RESOLUTION___A_
resolution (μa)
0.1
SETPOINT_ACCURACY______SET_MA__
setpoint accuracy (±[% set+ma])
SETPOINT_ACCURACY______SET_V__
setpoint accuracy (±[% set+v])
0.05% + 0.005
SETPOINT_ACCURACY______SET__A__
setpoint accuracy (±[% set+μa])
0.05% + 1
SIZE__H_X_W_X_D___INCHES__MM__
size (h x w x d) [inches (mm)]
1.82 (47) x 8.5 (215) x 11.13 (283)
SOFTWARE
software
LabVIEW Drivers
STABILITY__PPM__TIME_
stability (ppm, time)
50, 1 hour
STORAGE_TEMPERATURE
storage temperature
-20°C to +60°C
TEMPERATURE_COEFF__PPM_C_
temperature coeff (ppm°c)
100
TRANSIENTS___A_
transients (μa)
VOLTAGE_LIMIT_ACCURACY_____FS_
voltage limit accuracy (±% fs)
2.5%
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions