??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Carrier
Description
40VMV Vertical Air Handling Unit
Bill of material
40VMV Vertical Air Handling Unit
ORDERNO
40VMV Vertical Air Handling Unit
A_COIL
a coil
1
ALWAYS_VERTICAL
always vertical
1
ANGLE_1
angle 1
0
ANGLE_2
angle 2
90
APPARENT_LOAD
apparent load
390
ASSEMBLY_CODE
assembly code
D3090900
BASE_HEIGHT
base height
1.25
BODY_LENGTH
body length
19.5
BODY_MATERIAL
body material
BOLT_RADIUS
bolt radius
0.125
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
5
CLEARANCE_FRONT
clearance front
10
CLEARANCE_LEFT
clearance left
6
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
6
CLEARANCE_TOP
clearance top
4
CLEARANCE_ZONES
clearance zones
0
COOLING_CAPACITY
cooling capacity
12000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Indoor unit vertical air handling unit
DESIGN_OPTION
design option
-1
DRAIN_BODY_RADIUS
drain body radius
0.5625
DRAIN_RADIUS
drain radius
0.375
DRAIN_X_OFFSET
drain x offset
1.5
DRAIN_X_OFFSET_LABEL
drain x offset label
8.3125
DRAIN_Z_OFFSET
drain z offset
2.5
DX_GAS_BODY_RADIUS
dx gas body radius
0.375
DX_GAS_RADIUS
dx gas radius
0.25
DX_GAS_X_OFFSET
dx gas x offset
2.875
DX_GAS_X_OFFSET_LABEL
dx gas x offset label
6.9375
DX_GAS_Z_OFFSET
dx gas z offset
14.75
DX_LIQUID_BODY_RADIUS
dx liquid body radius
0.21875
DX_LIQUID_RADIUS
dx liquid radius
0.125
DX_LIQUID_X_OFFSET
dx liquid x offset
2.875
DX_LIQUID_X_OFFSET_LABEL
dx liquid x offset label
6.9375
DX_LIQUID_Z_OFFSET
dx liquid z offset
13.25
FAMILY_NAME
family name
HEATING_CAPACITY
heating capacity
13500
HEIGHT
height
46.5
HEIGHT_LABEL
height label
46.5
HIGHLIGHT_MATERIAL_1
highlight material 1
HIGHLIGHT_MATERIAL_2
highlight material 2
HIGHLIGHT_MATERIAL_3
highlight material 3
HORIZONTAL_RIGHT
horizontal right
0
HOST
host
0
KEYNOTE
keynote
KO_CONTROLS_RADIUS
ko controls radius
0.625
KO_CONTROLS_X_OFFSET_LABEL
ko controls x offset label
15.875
KO_CONTROLS_Y_OFFSET_LABEL
ko controls y offset label
1.625
KO_CONTROLS_Z_OFFSET_LABEL
ko controls z offset label
0.25
KO_POWER_RADIUS
ko power radius
0.75
KO_POWER_X_OFFSET
ko power x offset
2.625
KO_POWER_X_OFFSET_LABEL
ko power x offset label
2.625
KO_POWER_Y_OFFSET
ko power y offset
20
KO_POWER_Y_OFFSET_LABEL
ko power y offset label
1.625
KO_POWER_Z_OFFSET_LABEL
ko power z offset label
0.25
KO_X_SEPARATION
ko x separation
13.25
LEFT_ELECTRICAL
left electrical
0
LENGTH
length
19.625
LENGTH_1
length 1
9.8125
LENGTH_10
length 10
9.3125
LENGTH_11
length 11
7.875
LENGTH_12
length 12
8.4375
LENGTH_13
length 13
13.25
LENGTH_14
length 14
20
LENGTH_15
length 15
19
LENGTH_16
length 16
21
LENGTH_17
length 17
7.8125
LENGTH_18
length 18
7.5625
LENGTH_19
length 19
5.125
LENGTH_2
length 2
0.5
LENGTH_20
length 20
13.25
LENGTH_21
length 21
14.75
LENGTH_22
length 22
1.25
LENGTH_23
length 23
0.5
LENGTH_24
length 24
5.125
LENGTH_25
length 25
17
LENGTH_26
length 26
14.625
LENGTH_27
length 27
5
LENGTH_28
length 28
18
LENGTH_29
length 29
16.5
LENGTH_3
length 3
9.8125
LENGTH_30
length 30
16.75
LENGTH_31
length 31
16.75
LENGTH_32
length 32
1.5
LENGTH_33
length 33
0
LENGTH_34
length 34
0
LENGTH_35
length 35
0
LENGTH_36
length 36
0
LENGTH_37
length 37
0
LENGTH_38
length 38
16.5
LENGTH_39
length 39
16.375
LENGTH_4
length 4
-9.8125
LENGTH_40
length 40
6.3125
LENGTH_41
length 41
1.75
LENGTH_42
length 42
5.4375
LENGTH_43
length 43
6.1875
LENGTH_44
length 44
-9.75
LENGTH_45
length 45
-9.5
LENGTH_5
length 5
9
LENGTH_6
length 6
-9
LENGTH_7
length 7
7.8125
LENGTH_8
length 8
7.5625
LENGTH_9
length 9
0.75
LENGTH_LABEL
length label
19.625
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Bryant
MASSUNIT
massunit
1
MAXIMUM_OVERCURRENT_PROTECTION
maximum overcurrent protection
15
MINIMUM_CIRCUIT_AMPS
minimum circuit amps
1.5
MODEL
model
40VMV012-3
NUMBER_OF_POLES
number of poles
2
OFFSET
offset
0
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PANEL_HEIGHT
panel height
19
PART_TYPE
part type
0
PHASE
phase
1
PLATE_THICKNESS
plate thickness
0.0625
POWER_FACTOR
power factor
0.8
PRIMARY_DRAIN_FLOW
primary drain flow
0
RIGHT_ELECTRICAL
right electrical
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SA_Y_OFFSET
sa y offset
1.3
SHARED
shared
0
SLAB_COIL
slab coil
0
SUPPLY_AIR_HEIGHT
supply air height
11
SUPPLY_AIR_WIDTH
supply air width
18
TOP_ELECTRICAL
top electrical
1
TYPE_COMMENTS
type comments
208 v - 12 kBtu/h Cooling Capacity
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT
unit weight
119
URL
url
www.bryant.com
VERTICAL
vertical
1
VISIBILITY_1
visibility 1
1
VOLTAGE
voltage
208
WIDTH
width
21.625
WORK_PLANE_BASED
work plane-based
0
NAME
name
40VMV Vertical Air Handling Unit
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions