??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Carrier
Description
40VMM Medium-Static Duct
Bill of material
40VMM Medium-Static Duct
ORDERNO
40VMM Medium-Static Duct
AIR_PRESSURE_DROP
air pressure drop
0
ALWAYS_VERTICAL
always vertical
1
ANGLE_1
angle 1
90
ANGLE_2
angle 2
0
APPARENT_LOAD
apparent load
325
ASSEMBLY_CODE
assembly code
D3030200
BODY_MATERIAL
body material
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
11.8
CLEARANCE_BOTTOM
clearance bottom
10
CLEARANCE_FRONT
clearance front
10
CLEARANCE_LEFT
clearance left
3.9
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
15.8
CLEARANCE_TOP
clearance top
2
CLEARANCE_ZONES
clearance zones
0
COOLING_CAPACITY
cooling capacity
7500
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
VRF Indoor Unit Medium Static Duct
DESIGN_OPTION
design option
-1
DRAIN_FLOW
drain flow
0
DRAIN_PUMP
drain pump
0
DRAIN_PUMP_Y_OFFSET
drain pump y offset
11.75
DRAIN_PUMP_Z_OFFSET
drain pump z offset
1.75
DRAIN_RADIUS
drain radius
0.5
DRAIN_Y_OFFSET
drain y offset
13.5
DRAIN_Y_OFFSET_LABEL
drain y offset label
13.5
DRAIN_Z_OFFSET
drain z offset
7.25
DRAIN_Z_OFFSET_LABEL
drain z offset label
7.25
DROP_ROD_RADIUS
drop rod radius
0.188
DX_GAS_BODY_RADIUS
dx gas body radius
0.45
DX_GAS_DIAMETER
dx gas diameter
0.5
DX_GAS_RADIUS
dx gas radius
0.25
DX_GAS_Y_OFFSET
dx gas y offset
13.75
DX_GAS_Z_OFFSET
dx gas z offset
4.75
DX_LIQUID_BODY_RADIUS
dx liquid body radius
0.325
DX_LIQUID_DIAMETER
dx liquid diameter
0.25
DX_LIQUID_RADIUS
dx liquid radius
0.125
DX_LIQUID_Y_OFFSET
dx liquid y offset
13.75
DX_LIQUID_Z_OFFSET
dx liquid z offset
2.75
FAMILY_NAME
family name
FREQUENCY
frequency
60
HANGING_BOLTS
hanging bolts
1
HANGING_HEIGHT
hanging height
4.99999999999998
HEATING_CAPACITY
heating capacity
8500
HEIGHT
height
8.25
HIGHLIGHT_MATERIAL_1
highlight material 1
HIGHLIGHT_MATERIAL_2
highlight material 2
HOST
host
0
INLET_AIR_FLOW
inlet air flow
0
KEYNOTE
keynote
LEFT_HANDED_DRAIN
left handed drain
0
LENGTH
length
36.25
LENGTH_1
length 1
0.1625
LENGTH_10
length 10
0
LENGTH_11
length 11
0
LENGTH_12
length 12
0
LENGTH_13
length 13
0
LENGTH_14
length 14
0
LENGTH_15
length 15
15.9
LENGTH_16
length 16
-15.9
LENGTH_17
length 17
1
LENGTH_18
length 18
0.5
LENGTH_19
length 19
0.1
LENGTH_2
length 2
0.281458256229942
LENGTH_20
length 20
7.8
LENGTH_21
length 21
1
LENGTH_22
length 22
0.25
LENGTH_23
length 23
0.1
LENGTH_24
length 24
19.825
LENGTH_25
length 25
0.375
LENGTH_3
length 3
0.225
LENGTH_4
length 4
0.389711431702997
LENGTH_5
length 5
0.575
LENGTH_6
length 6
0.45
LENGTH_7
length 7
18.125
LENGTH_8
length 8
-18.125
LENGTH_9
length 9
0
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Bryant
MASSUNIT
massunit
1
MAX_DRAIN_LIFT
max drain lift
10.7
MAX_DRAIN_LIFTING_CENTRE_TO_CENTRE
max drain lifting centre to centre
0
MAXIMUM_EXTERNAL_STATIC_PRESSURE
maximum external static pressure
0.48
MAXIMUM_OVERCURRENT_PROTECTION
maximum overcurrent protection
15
MINIMUM_CIRCUIT_AMPS
minimum circuit amps
1.25
MODEL
model
MMD-AP0074BH2UL
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OUTLET_AIR_FLOW
outlet air flow
0
PART_TYPE
part type
0
PHASE
phase
1
POWER_FACTOR
power factor
0.8
RA_BODY_DEPTH
ra body depth
1
RA_X_OFFSET
ra x offset
16
RA_Y_OFFSET
ra y offset
0
RA_Z_OFFSET
ra z offset
4.125
RADIUS_4
radius 4
0.63
RETURN_AIR_BACK
return air back
1
RETURN_AIR_BOTTOM
return air bottom
0
RETURN_AIR_IN_HEIGHT
return air in height
8
RETURN_AIR_IN_WIDTH
return air in width
32
RIGHT_HANDED_DRAIN
right handed drain
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SA_X_OFFSET
sa x offset
1.75
SA_Z_OFFSET
sa z offset
0.625
SHARED
shared
0
SUPPLY_AIR_OUT_HEIGHT
supply air out height
6
SUPPLY_AIR_OUT_WIDTH
supply air out width
29
TYPE_COMMENTS
type comments
208 v - 7 kBtu/h Cooling Capacity
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT
unit weight
49
URL
url
www.bryant.com
VISIBILITY_1
visibility 1
1
VISIBILITY_2
visibility 2
0
VOLTAGE
voltage
208
WIDTH
width
17.75
WORK_PLANE_BASED
work plane-based
0
NAME
name
40VMM Medium-Static Duct
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions