??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Carrier
Description
40VMH High-Static Duct
Bill of material
40VMH High-Static Duct
ORDERNO
40VMH High-Static Duct
AIR_FLOW
air flow
0
AIR_PRESSURE_DROP
air pressure drop
0
ALWAYS_VERTICAL
always vertical
1
ANGLE_1
angle 1
0
APPARENT_LOAD
apparent load
1317.33333333333
ASSEMBLY_CODE
assembly code
D3030200
BODY_MATERIAL
body material
BRACKET_LENGTH
bracket length
1.75
BRACKET_WIDTH
bracket width
1.5
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
0
CLEARANCE_BOTTOM
clearance bottom
0
CLEARANCE_FRONT
clearance front
0
CLEARANCE_LEFT
clearance left
20
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
24
CLEARANCE_TOP
clearance top
5.9
CLEARANCE_ZONES
clearance zones
0
CONNECTION_MATERIAL
connection material
COOLING_CAPACITY
cooling capacity
24000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
VRF Heat Pump High Static Ducted
DESIGN_OPTION
design option
-1
DRAIN_BODY_RADIUS
drain body radius
0.625
DRAIN_FLOW
drain flow
0
DRAIN_PUMP
drain pump
0
DRAIN_PUMP_LABEL
drain pump label
0
DRAIN_PUMP_VISIBILITY
drain pump visibility
1
DRAIN_RADIUS
drain radius
0.5
DRAIN_Y_OFFSET
drain y offset
7.4375
DRAIN_Y_OFFSET_LABEL
drain y offset label
7.4375
DRAIN_Z_OFFSET
drain z offset
1.2
DRAIN_Z_OFFSET_LABEL
drain z offset label
1.2
DROP_ROD_RADIUS
drop rod radius
0.188
DX_GAS_BODY_RADIUS
dx gas body radius
0.640625
DX_GAS_DIAMETER
dx gas diameter
0.625
DX_GAS_RADIUS
dx gas radius
0.3125
DX_GAS_Y_OFFSET
dx gas y offset
5.5
DX_GAS_Z_OFFSET
dx gas z offset
9.75
DX_LIQUID_BODY_RADIUS
dx liquid body radius
0.484375
DX_LIQUID_DIAMETER
dx liquid diameter
0.375
DX_LIQUID_RADIUS
dx liquid radius
0.1875
DX_LIQUID_Y_OFFSET
dx liquid y offset
3.5
DX_LIQUID_Z_OFFSET
dx liquid z offset
9.75
ELEC_BOX_HEIGHT
elec box height
10.5
ELEC_BOX_LENGTH
elec box length
15.25
ELEC_BOX_Y_OFFSET
elec box y offset
7.75
FAMILY_NAME
family name
HANGING_BOLTS
hanging bolts
0
HANGING_HEIGHT
hanging height
4.99999999999998
HEATING_CAPACITY
heating capacity
27000
HEIGHT
height
16.5
HIGHLIGHT_MATERIAL_1
highlight material 1
HOSE_MATERIAL
hose material
HOST
host
0
KEYNOTE
keynote
LEFT_HANDED_DRAIN
left handed drain
0
LENGTH
length
33.6875
LENGTH_1
length 1
0.2421875
LENGTH_10
length 10
0
LENGTH_11
length 11
0
LENGTH_12
length 12
0
LENGTH_13
length 13
0
LENGTH_14
length 14
0
LENGTH_15
length 15
1.9
LENGTH_2
length 2
0.419481054958087
LENGTH_3
length 3
0.3203125
LENGTH_4
length 4
0.554797524299406
LENGTH_5
length 5
11.8125
LENGTH_6
length 6
16.84375
LENGTH_7
length 7
0
LENGTH_8
length 8
18.74375
LENGTH_9
length 9
0
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Bryant
MASSUNIT
massunit
1
MAXIMUM_OVERCURRENT_PROTECTION
maximum overcurrent protection
15
MINIMUM_CIRCUIT_AMPS
minimum circuit amps
5.7
MODEL
model
40MVH024-3
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PHASE
phase
1
POWER_FACTOR
power factor
0.9
RA_X_OFFSET
ra x offset
2.84375
RETURN_AIR_HEIGHT
return air height
13
RETURN_AIR_WIDTH
return air width
28
RETURN_AIR_Z_OFFSET
return air z offset
1.625
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SUPPLY_AIR_HEIGHT
supply air height
10
SUPPLY_AIR_WIDTH
supply air width
17
SUPPLY_AIR_X_OFFSET
supply air x offset
8.34375
SUPPLY_AIR_Z_OFFSET
supply air z offset
5
TYPE_COMMENTS
type comments
208 v - 24 kBtu/h Cooling Capacity
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT
unit weight
110
URL
url
www.bryant.com
VISIBILITY_1
visibility 1
1
VISIBILITY_2
visibility 2
0
VOLTAGE
voltage
208
WIDTH
width
23.625
WORK_PLANE_BASED
work plane-based
0
NAME
name
40VMH High-Static Duct
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions