??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Carrier
Description
40VMF 4-Way Cassette
Bill of material
40VMF 4-Way Cassette
ORDERNO
40VMF 4-Way Cassette
AIR_FLOW
air flow
0
ANGLE_1
angle 1
102.5
APPARENT_LOAD
apparent load
208
ASSEMBLY_CODE
assembly code
D3030200
BODY_HEIGHT
body height
9
BODY_MATERIAL
body material
BODY_WIDTH
body width
33.125
BRACKET_LENGTH
bracket length
2.125
BRACKET_WIDTH
bracket width
2.5
CATEGORY
category
CEILING_PANEL_HEIGHT
ceiling panel height
1.75
CEILING_PANEL_WIDTH
ceiling panel width
29.134
CLASSIFICATION
classification
0
CLEARANCE_LEFT
clearance left
39.4
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
39.4
CLEARANCE_TOP
clearance top
0.75
CLEARANCE_ZONES
clearance zones
0
CONNECTION_MATERIAL
connection material
COOLING_CAPACITY
cooling capacity
7500
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Indoor unit 4 way cassette
DESIGN_OPTION
design option
-1
DRAIN_DIAMETER
drain diameter
1.25
DRAIN_RADIUS
drain radius
0.625
DRAIN_Z_OFFSET
drain z offset
6.75
DX_GAS_DIAMETER
dx gas diameter
0.375
DX_GAS_RADIUS
dx gas radius
0.1875
DX_GAS_Z_OFFSET
dx gas z offset
5.75
DX_LIQUID_DIAMETER
dx liquid diameter
0.25
DX_LIQUID_RADIUS
dx liquid radius
0.125
DX_LIQUID_Z_OFFSET
dx liquid z offset
5
FAMILY_NAME
family name
FULL_LOAD_AMPS
full load amps
0.6
GRILLE_MATERIAL
grille material
GRILLE_WIDTH
grille width
19
HANGING_BOLT_DIAMETER
hanging bolt diameter
0.375
HANGING_BOLT_RADIUS
hanging bolt radius
0.1875
HANGING_BOLTS
hanging bolts
1
HANGING_HEIGHT
hanging height
0.6
HEATING_CAPACITY
heating capacity
8500
HOST
host
5
INSULATION_MATERIAL
insulation material
KEYNOTE
keynote
LENGTH_1
length 1
4.20374981415403
LENGTH_10
length 10
0
LENGTH_2
length 2
19.2191623126503
LENGTH_3
length 3
20.4991623126503
LENGTH_4
length 4
0.375
LENGTH_5
length 5
0.4375
LENGTH_6
length 6
0.5
LENGTH_7
length 7
0.5625
LENGTH_8
length 8
0
LENGTH_9
length 9
0
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Bryant
MASSUNIT
massunit
1
MAX_DRAIN_LIFT
max drain lift
1
MAXIMUM_OVERCURRENT_PROTECTION
maximum overcurrent protection
15
MINIMUM_CIRCUIT_AMPS
minimum circuit amps
0.8
MODEL
model
40VMF009-3
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PANEL_MATERIAL
panel material
PANEL_NET_WEIGHT
panel net weight
10
PANEL_WIDTH
panel width
37.375
PART_TYPE
part type
0
PHASE
phase
1
POWER_FACTOR
power factor
0.8
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SQUARE_HOLE_WIDTH
square hole width
4.1
TYPE_COMMENTS
type comments
208 v - 7.5 kBtu/h Cooling Capacity
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_NET_WEIGHT
unit net weight
42
URL
url
www.bryant.com
VOLTAGE
voltage
208
NAME
name
40VMF 4-Way Cassette
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions