??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Carrier
Description
40VMA Outside Air Unit
Bill of material
40VMA Outside Air Unit
ORDERNO
40VMA Outside Air Unit
AIR_FLOW
air flow
0
AIR_PRESSURE_DROP
air pressure drop
0
ALWAYS_VERTICAL
always vertical
1
ANGLE_1
angle 1
90
ANGLE_2
angle 2
0
APPARENT_LOAD
apparent load
1317.33333333333
ASSEMBLY_CODE
assembly code
D3030200
BODY_MATERIAL
body material
BRACKET_LENGTH
bracket length
1.75
BRACKET_WIDTH
bracket width
2
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
0
CLEARANCE_BOTTOM
clearance bottom
0
CLEARANCE_FRONT
clearance front
0
CLEARANCE_LEFT
clearance left
20
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
24
CLEARANCE_TOP
clearance top
5.9
CLEARANCE_ZONES
clearance zones
0
CONNECTION_MATERIAL
connection material
COOLING_CAPACITY
cooling capacity
36000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
VRF Indoor Heat Pump Outside Air
DESIGN_OPTION
design option
-1
DRAIN_BODY_RADIUS
drain body radius
0.625
DRAIN_FLOW
drain flow
0
DRAIN_PUMP
drain pump
0
DRAIN_PUMP_LABEL
drain pump label
0
DRAIN_PUMP_VISIBILITY
drain pump visibility
1
DRAIN_RADIUS
drain radius
0.5
DRAIN_Y_OFFSET
drain y offset
7.4375
DRAIN_Y_OFFSET_LABEL
drain y offset label
7.4375
DRAIN_Z_OFFSET
drain z offset
1.2
DRAIN_Z_OFFSET_LABEL
drain z offset label
1.2
DROP_ROD_RADIUS
drop rod radius
0.188
DX_GAS_BODY_RADIUS
dx gas body radius
0.640625
DX_GAS_DIAMETER
dx gas diameter
0.625
DX_GAS_RADIUS
dx gas radius
0.3125
DX_GAS_Y_OFFSET
dx gas y offset
3.5
DX_GAS_Z_OFFSET
dx gas z offset
9.75
DX_LIQUID_BODY_RADIUS
dx liquid body radius
0.484375
DX_LIQUID_DIAMETER
dx liquid diameter
0.375
DX_LIQUID_RADIUS
dx liquid radius
0.1875
DX_LIQUID_Y_OFFSET
dx liquid y offset
5.5
DX_LIQUID_Z_OFFSET
dx liquid z offset
9.75
ELEC_BOX_HEIGHT
elec box height
10.5
ELEC_BOX_LENGTH
elec box length
15.25
ELEC_BOX_Y_OFFSET
elec box y offset
7.75
FAMILY_NAME
family name
HANGING_BOLTS
hanging bolts
1
HANGING_HEIGHT
hanging height
4.99999999999998
HEATING_CAPACITY
heating capacity
24000
HEIGHT
height
16.5
HIGHLIGHT_MATERIAL_1
highlight material 1
HOSE_MATERIAL
hose material
HOST
host
0
KEYNOTE
keynote
LARGE_CHASSIS_VISIBILITY
large chassis visibility
0
LEFT_HANDED_DRAIN
left handed drain
0
LENGTH
length
47.188
LENGTH_1
length 1
0.2421875
LENGTH_10
length 10
0
LENGTH_11
length 11
0
LENGTH_12
length 12
0
LENGTH_13
length 13
0
LENGTH_14
length 14
0
LENGTH_15
length 15
1.9
LENGTH_16
length 16
25.494
LENGTH_2
length 2
0.419481054958087
LENGTH_3
length 3
0.3203125
LENGTH_4
length 4
0.554797524299406
LENGTH_5
length 5
11.8125
LENGTH_6
length 6
23.594
LENGTH_7
length 7
2.5
LENGTH_8
length 8
5.5
LENGTH_9
length 9
0
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Bryant
MASSUNIT
massunit
1
MAXIMUM_OVERCURRENT_PROTECTION
maximum overcurrent protection
15
MINIMUM_CIRCUIT_AMPS
minimum circuit amps
5.7
MODEL
model
40VMA036-3
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PHASE
phase
1
POWER_FACTOR
power factor
0.9
RETURN_AIR_HEIGHT
return air height
14
RETURN_AIR_WIDTH
return air width
43
RETURN_AIR_X_OFFSET
return air x offset
2.5
RETURN_AIR_Z_OFFSET
return air z offset
1.125
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SMALL_CHASSIS_VISIBILITY
small chassis visibility
1
SUPPLY_AIR_HEIGHT
supply air height
10
SUPPLY_AIR_WIDTH
supply air width
37
SUPPLY_AIR_X_OFFSET
supply air x offset
5.313
SUPPLY_AIR_Z_OFFSET
supply air z offset
1.125
TYPE_COMMENTS
type comments
208 v - 36 kBtu/h Cooling Capacity
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT
unit weight
161.4
URL
url
www.bryant.com
VOLTAGE
voltage
208
WIDTH
width
23.625
WORK_PLANE_BASED
work plane-based
0
NAME
name
40VMA Outside Air Unit
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions