??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Performance Sports Systems
Description
4090 Stationary Mat Storage System, 40' Single Load Bar
Bill of material
4090 Stationary Mat Storage System, 40' Single Load Bar
ORDERNO
4090 Stationary Mat Storage System, 40' Single Load Bar
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020900
ATTACHMENT_HEIGHT
attachment height
24.500
BIM_VERSION
bim version
v3.2
CATEGORY
category
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11 66 23
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Wrestling Mat Storage System
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LENGTH
length
40.229
MANUFACTURER
manufacturer
Performance Sports Systems
MASSUNIT
massunit
1
MAT_COLOR
mat color
MAT_LENGTH
mat length
40
MODEL
model
4090
OMNICLASS_NUMBER
omniclass number
23.40.50.34.34
OMNICLASS_TITLE
omniclass title
Equipment Storage Racks
PART_TYPE
part type
0
PRODUCT_PAGE_URL
product page url
https://www.perfsports.com/products/stationary-mat-storage-system-40-single-load-bar
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_LOWER_SLING
show lower sling
0
SLING_MATERIAL
sling material
STRUCTURE_MOUNTED
structure mounted
1
SUPERSTRUCTURE_FINISH
superstructure finish
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.perfsports.com/
WALL_MOUNTED
wall mounted
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
4090 Stationary Mat Storage System, 40' Single Load Bar
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions