??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
405-NKB120-O
Bill of material
405-NKB120-O
ORDERNO
405-NKB120-O
ACCESSORY
accessory
BEZEL_FINISH
bezel finish
Black
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
ECCN
eccn
EAR99
GASKET_MATERIAL
gasket material
70 Buna
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LAMP_LIFE
lamp life
LAMP_TYPE
lamp type
LED
LED_OUTPUT_COLOR
led output color
Blue
LED_SIZE
led size
5mm (T-1 34)
LENS_SHAPE
lens shape
No Lens
LENS_TYPE
lens type
Fresnel Lens
LUMINOUS_INTENSITY_TYP___MCD_
luminous intensity typ. (mcd)
3000 mcd
MOUNTING_HARDWARE
mounting hardware
Spring Retainer Clip and Washer
MOUNTING_HARDWARE_INCLUDED
mounting hardware included
Yes
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia 0.250
MOUNTING_TYPE
mounting type
Rear Mount Led
MSL_RATING
msl rating
5A
OPERATION_SUPPLY_VOLTAGE
operation supply voltage
120 Volt
PEAK_WAVELENGTH__NM_
peak wavelength (nm)
465 nm
PMI_COLOR
pmi color
GreenAmberRed
PMI_HOUSING_FINISH
pmi housing finish
Black
PMI_LENS_COLOR
pmi lens color
PMI_MOUNTING
pmi mounting
Front Panel Mounting
PMI_PANEL_THICKNESS
pmi panel thickness
Up to 0.354
PMI_SHAPE
pmi shape
Round
PMI_TYPE
pmi type
Push On
PRODUCT_STATUS
product status
Not Activated in SAP
RATED_CURRENT
rated current
3.5mA
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
TAB_TERMINAL_SIZE
tab terminal size
VIEWING_ANGLE
viewing angle
15 degree viewing angle
VOLTAGE
voltage
120 Volts
WIRE_GAUGE
wire gauge
NAME
name
405-NKB120-O
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions