??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
4042 Akrochem 2000 GPM Master Stream Nozzle Electric Pattern Actuation
Bill of material
4042 Akrochem 2000 GPM Master Stream Nozzle Electric Pattern Actuation
ORDERNO
4042 Akrochem 2000 GPM Master Stream Nozzle Electric Pattern Actuation
BRAND
brand
Akrochem
CERTIFICATION_S_
certification(s)
DIAMETER
diameter
5-12 (140 mm)
FLOW__GPM_
flow (gpm)
750-2000 GPM
HEIGHT
height
11-12 (292 mm)
LENGTH
length
8-14 (210 mm)
MATERIAL
material
Pyrolite
STYLE
style
4042
SWIVEL_INLET
swivel inlet
3-12 NH
VOLTS
volts
12 or 24
WARRANTY
warranty
WIDTH
width
7 (178 mm)
NAME
name
4042 Akrochem 2000 GPM Master Stream Nozzle Electric Pattern Actuation
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions