??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Eureka Lighting
Description
4009TUMBLER
Bill of material
P28VZ8E51
ORDERNO
VAR4W_3000K
4w 3000k
VAR4W_4000K
4w 4000k
VAR8W_3000K
8w 3000k
VAR8W_4000K
8w 4000k
APPARENT_LOAD
apparent load
70
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1500
DEPTH
depth
3.81" [ 97mm]
DESIGN_OPTION
design option
-1
DIAMETER
diameter
4.81" [ 122mm]
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_LENGTH
light source symbol length
3048
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MASSUNIT
massunit
1
MODEL
model
4009 TUMBLER
MOUNTING
mounting
PENDANT
NUMBER_OF_LAMPS
number of lamps
4
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPOT_BEAM_ANGLE
spot beam angle
SPOT_FIELD_ANGLE
spot field angle
STEM_LENGTH
stem length
TILT_ANGLE
tilt angle
90
VERSION
version
2014
VOLTAGE
voltage
120V
WATTAGE_COMMENTS
wattage comments
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions