??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AME System
Description
400128
Bill of material
400128
ORDERNO
400128
OPTIONAL_ACCESSORIES
optional accessories
8 Outlet Electrical Duct Adjustable Storage Shelf (Internal Size: 1080 x 300mm) Adjustable Storage Shelf (Internal Size: 1080 x 300mm) 10 Pocket Document Holder (A4 Size) A3 Instruction Card Holder Bin Rail Holder Adjustable Return Shute (Internal Size:740 x 200mm) Adjustable Return Shute (Internal Size:740 x 200mm) Adjustable Drop Down Footrest
PART_NUMBER
part number
ES-400-128
STANDARD_FEATURES
standard features
– Bench Top Size: 1200 x 800mm – Aluminium Frame – Four Levelling Feet – 16mm Silver Grey MDF Square Edged Bench Top – Adjustable Storage Shelf, Internal Size: 1080 x 300mm – Overhead tool hanger bar
NAME
name
400128
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions