??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
American Valve
Description
4000 Flanged Ball Valve
Bill of material
4000 Flanged Ball Valve
ORDERNO
4000 Flanged Ball Valve
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BALL
ball
PFA Fused Ball
BODY
body
Cast Iron/A126 Class B
C__5_VISIBILITY
c .5 visibility
1
C__75_VISIBILITY
c .75 visibility
0
C_1_VISIBILITY
c 1 visibility
0
C_1_5_VISIBILITY
c 1.5 visibility
0
C_10_VISIBILITY
c 10 visibility
0
C_2_VISIBILITY
c 2 visibility
0
C_2_5_VISIBILITY
c 2.5 visibility
0
C_3_VISIBILITY
c 3 visibility
0
C_4_VISIBILITY
c 4 visibility
0
C_6_VISIBILITY
c 6 visibility
0
C_8_VISIBILITY
c 8 visibility
0
C_HALF_VALVE
c half valve
0.177
CATEGORY
category
CENTER_OF_PORT_TO_TOP__B_
center of port to top (b)
0.354
CENTER_OF_VALVE_TO_HANDLE_END__D_
center of valve to handle end (d)
0.990
CONSTRAINTS
constraints
1
COPYRIGHT
copyright
Copyright 2018 American Valve, Inc.
COST
cost
0
COST_INFORMATION
cost information
https://www.americanvalve.com/resources/pricing/
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Replaces any gate valve or eccentric plug valve. Same end-to-end dimensions, but with the convenience of quarter-turn, dramatically lower torque, and the corrosion-resistance of PFA fused .008” into the solid iron ball. A revolution in ball valve technology.
DESIGN_OPTION
design option
-1
FACE_TO_FACE__A_
face to face (a)
0.354
FAMILY_NAME
family name
FINISH
finish
FLANGE_DIAMETER__C_
flange diameter (c)
0.292
FLOW
flow
0
HOST
host
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
American Valve
MANUFACTURER_ADDRESS
manufacturer address
4321 Piedmont Parkway, Greensboro, NC 27410
MANUFACTURER_EMAIL
manufacturer email
mailto:sales@americanvalve.com
MANUFACTURER_FAX_NUMBER
manufacturer fax number
800-876-0109
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
800 645-0101
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
4000
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
4
PORT_DIAMETER__E_
port diameter (e)
0.042
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.americanvalve.com/perch/resources/4000spec.pdf
PRODUCT_NAME
product name
FLANGED BALL VALVE
PRODUCT_PAGE_URL
product page url
https://www.americanvalve.com/product/4000/
RATINGS
ratings
125 PSI WSP, 200 PSI WOG, 353° F
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZES
sizes
1/2", 3/4", 1", 1 1/2", 2", 2 1/2", 3", 4", 6", 8", 10"
STEM
stem
Blow-Out Proof Stem
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.americanvalve.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2016 - v1.0a
WEIGHT
weight
6.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
4000 Flanged Ball Valve
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions