??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Sharp NEC Display
Description
40 Commercial-Grade Large Format Display
Bill of material
40 Commercial-Grade Large Format Display
ORDERNO
40 Commercial-Grade Large Format Display
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CONNECTIVITY__INPUT_TERMINALS__ANALOG
connectivity- input terminals- analog
VGA 15-pin D-SUB, RCA Composite
CONNECTIVITY__INPUT_TERMINALS__AUDIO
connectivity- input terminals- audio
3.5mm Audio Mini Jack x2, DisplayPort Audio x2, HDMI Audio x3
CONNECTIVITY__INPUT_TERMINALS__DATA
connectivity- input terminals- data
microSD (Media Player), USB 2.0 (Media Player), USB 2.0 (Service), USB Type-B (Upstream), USB 2.0 x2 (Compute Module, Powered 5V/2A)
CONNECTIVITY__INPUT_TERMINALS__DIGITAL
connectivity- input terminals- digital
HDMI 2.0 x2 (with HDCP), DVI-D (with HDCP), DisplayPort x2 (with HDCP)
CONNECTIVITY__INPUT_TERMINALS__EXTERNAL_CONTROL
connectivity- input terminals- external control
LAN (100Mbit), 3.5 Mini Jack IR Remote, RS232C
CONNECTIVITY__OUTPUT_TERMINALS__AUDIO
connectivity- output terminals- audio
3.5mm Audio Mini Jack x2, DisplayPort Audio x2, HDMI audio x2
CONNECTIVITY__OUTPUT_TERMINALS__DIGITAL
connectivity- output terminals- digital
DisplayPort (Outputs DisplayPort or OPS)
CONNECTIVITY__OUTPUT_TERMINALS__EXTERNAL_CONTROL
connectivity- output terminals- external control
LAN (100mb)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
40-in. Commercial Displays Ideal for Digital Signage Applications
DESIGN_OPTION
design option
-1
ENVIRONMENTAL_CONDITIONS__OPERATING_ALTITUDE
environmental conditions- operating altitude
3000m (9843ft)
ENVIRONMENTAL_CONDITIONS__OPERATING_HUMIDITY
environmental conditions- operating humidity
20 - 80%
ENVIRONMENTAL_CONDITIONS__OPERATING_TEMPERATURE
environmental conditions- operating temperature
0 to 40 C
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LCD_MODULE__ASPECT_RATIO
lcd module- aspect ratio
16 : 9
LCD_MODULE__BRIGHTNESS__TYPICAL_MINIMUM_
lcd module- brightness (typical/minimum)
400 cd/sqm / 500 cd/sqm
LCD_MODULE__CONTRAS_RATIO__TYPICAL_
lcd module- contras ratio (typical)
4000:1
LCD_MODULE__DISPLAYABLE_COLORS
lcd module- displayable colors
Over 1.07 Billion
LCD_MODULE__NATIVE_RESOLUTION
lcd module- native resolution
1920 x 1080
LCD_MODULE__ORIENTATION
lcd module- orientation
Landscape, Portrait, Face Up, Face Down
LCD_MODULE__PANEL_HAZE
lcd module- panel haze
25
LCD_MODULE__PANEL_TECHNOLOGY
lcd module- panel technology
SPVA
LCD_MODULE__VIEWABLE_IMAGE_SIZE
lcd module- viewable image size
40"
LCD_MODULE__VIEWING_ANGLE
lcd module- viewing angle
178deg Vert., 178deg Hor (89U/89D/89L/89R) @ CR>10
MANUFACTURER
manufacturer
NEC Display Solutions
MASSUNIT
massunit
1
MODEL
model
V404
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHYSICAL_SPECS__BEZEL_WIDTH
physical specs- bezel width
13.2mm / 12.2mm/ 13.2mm/ 13.2mm
PHYSICAL_SPECS__NET_DIMENSIONS__W_O_STAND__WXHXD_
physical specs- net dimensions (w/o stand, wxhxd)
36.1 x 20.9 x 2.2 in. (918.0 x 530.6 x 54.7 mm)
PHYSICAL_SPECS__NET_WEIGHT__W_O_STAND_
physical specs- net weight (w/o stand)
31.5 lbs / 14.3 kg
PHYSICAL_SPECS__VESA_HOLE_CONFIGURATION
physical specs- vesa hole configuration
4x M6 x 12mm (300 x 300)
POWER_CONSUMPTION__CURRENT_RATING
power consumption- current rating
2.7A - 1.1A @ 100V - 240V
POWER_CONSUMPTION__NETWORK_STANDBY
power consumption- network standby
3W
POWER_CONSUMPTION__NORMAL_STANDBY
power consumption- normal standby
< 0.5W
POWER_CONSUMPTION__ON__TYP_MAX_
power consumption- on (typ/max)
75W / 95W
POWER_CONSUMPTION__SPEAKER_RATING
power consumption- speaker rating
Integrated 10W x 10W, Optional 15W x 2
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSORS__AMBIENT_LIGHT_SENSOR
sensors- ambient light sensor
Integrated and programmable
SENSORS__HUMAN_SENSOR
sensors- human sensor
Optional through KT-RC2 Accessory
SENSORS__NFC_SENSOR
sensors- nfc sensor
Integrated; works in conjunction with free NEC Intelligent Wireless Data Application
SENSORS__TEMPERATURE_SENSOR
sensors- temperature sensor
Integrated and programmable; linked to cooling fans
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.necdisplay.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
40 Commercial-Grade Large Format Display
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업