??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 18
HELP_VARIABLE
Company
AutomationDirect
Description
4-Pole Pico (M8) Cables
Bill of material
7000-08061-2111000
ORDERNO
CABLE_LENGTH
cable length
CONNECTION_1
connection 1
CONNECTION_2
connection 2
Pigtail
IP_RATING
ip rating
ITEM
item
Cable
JACKET_COLOR
jacket color
JACKET_MATERIAL
jacket material
NUMBER_OF_POLES
number of poles
4
NAME
name
CABLE_TYPE
cable type
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions