??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
AutomationDirect
Description
4 inch Panels & Accessories
Bill of material
EA1-T4CL
ORDERNO
BACKLIGHT_TYPE
backlight type
LED
BRAND
brand
C-more Micro
DISPLAY_MAXIMUM_COLORS
display maximum colors
32K colors
DISPLAY_ORIENTATION
display orientation
Landscapeportrait
DISPLAY_RESOLUTION__W_X_H_
display resolution (w x h)
DISPLAY_SIZE
display size
4in
DISPLAY_TYPE
display type
Color TFT LCD
DISPLAY_VIDEO_STANDARD
display video standard
ENVIRONMENTAL_REQUIREMENTS
environmental requirements
Indoor use only
HOUSING_RATING
housing rating
NEMA 44X
INCLUDES
includes
IP_RATING
ip rating
IP65
ITEM
item
HMI
POWER_REQUIREMENT
power requirement
SERIAL_PORTS
serial ports
SERIES
series
SOFTWARE_REQUIRED
software required
TOUCH_SCREEN
touch screen
Yes
USB_PORTS
usb ports
VIEWABLE_SIZE
viewable size
WIDESCREEN
widescreen
NAME
name
ETHERNET_PORTS
ethernet ports
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions