??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
FOMCORE
Description
3f097-45x31x35-l
Bill of material
3f097-45x31x35-l
ORDERNO
3f097-45x31x35-l
ALWAYS_VERTICAL
always vertical
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESIGN_OPTION
design option
-1
HOST
host
0
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
VERSION
version
2017
WORK_PLANE_BASED
work plane-based
0
NAME
name
3f097-45x31x35-l
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions