??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 92
HELP_VARIABLE
Company
Selux
Description
3d_m1r_all
Bill of material
M10-1T5HO-MA-SFx-004-xx-
IDENT
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
KEYNOTE
keynote
LENGTH__1_
length (1)
LENGTH__2_
length (2)
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SELUX_FINISHES
selux finishes
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
NAME
APPARENT_LOAD
apparent load
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
COLOR_FILTER
color filter
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
EMIT_FROM_LINE_LENGTH
emit from line length
INITIAL_COLOR
initial color
INITIAL_INTENSITY
initial intensity
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
LIGHT_SOURCE
light source
PHOTOMETRIC_WEB_FILE
photometric web file
SELUX_ACRYLIC_LENS
selux acrylic lens
TILT_ANGLE
tilt angle
WATTAGE_COMMENTS
wattage comments
NOTES
notes
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions