??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Selux
Description
3d_exr
Bill of material
EXR-xx-R2-PC-H039T6-xxx-xx-xxx
IDENT
EXR-xx-R2-PC-H039T6-xxx-xx-xxx
VAR120VOLT
120volt
1
VAR277VOLT
277volt
0
APPARENT_LOAD
apparent load
45.880
ASSEMBLY_CODE
assembly code
D5020230
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLUMN_HEIGHT
column height
10
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Exelia Column
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
0.500
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
39w T6 Metal Halide
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Selux Corporation
MASSUNIT
massunit
1
MODEL
model
EXR-xx-R2-PC-HO39T6-xxx-xx-xxx
OMNICLASS_NUMBER
omniclass number
23.80.70.14.21
OMNICLASS_TITLE
omniclass title
Street and Roadway Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
EXR-R2-H039T6.IES
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.selux.com/web/files/exterior/EXR_SS.pdf
PRODUCT_PAGE_URL
product page url
http://www.selux.com/web/www/prod_ext_light_column_pathfinder_exelia_column.php
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SELUX_FINISHES
selux finishes
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.selux.com/web/www/index.php
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
39w
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions