??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Selux
Description
3d_avanza
Bill of material
Not a Type - Load Type Catalog
IDENT
Not a Type - Load Type Catalog
APPARENT_LOAD
apparent load
107
ASSEMBLY_CODE
assembly code
BRACKET
bracket
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASING
casing
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DEPTH
depth
1.474
DESCRIPTION
description
Avanza 600 Short Arm Wall Mount
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FREQUENCY
frequency
60
HEIGHT
height
4.005
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
R3W Type III Distribution Wide
LENS
lens
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Selux Corporation
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Avanza 600
MOUNTING_HEIGHT
mounting height
4
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.14
OMNICLASS_TITLE
omniclass title
Luminaries for External Lighting
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
AV6-S1-0¯-L105-R3W-40-120.ies
POLE_LENGTH
pole length
2.453
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.selux.us/fileadmin/us/exterior/Spec_Sheet/Avanza/AV6_SS.pdf
PRODUCT_NAME
product name
Selux Avanza 600
PRODUCT_PAGE_URL
product page url
http://www.selux.us/en/exterior/detail/sx/avanza/avanza-600.html
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.selux.us/
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
107W
WIDTH
width
1.391
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions