??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Carrier
Description
38VMR Heat Recovery
Bill of material
38VMR Heat Recovery
ORDERNO
38VMR Heat Recovery
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
18200
ASSEMBLY_CODE
assembly code
D3030200
BASE_HEIGHT
base height
5
BASE_INSET
base inset
0.5
BASE_LENGTH
base length
31.515
BASE_MATERIAL
base material
BODY_MATERIAL
body material
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
19.7
CLEARANCE_FRONT
clearance front
23.6
CLEARANCE_LEFT
clearance left
6
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
6
CLEARANCE_ZONES
clearance zones
0
COMMS_CONDUIT_BODY_RADIUS
comms conduit body radius
0.35
COMMS_CONDUIT_RADIUS
comms conduit radius
0.25
CONNECTION_MATERIAL
connection material
COOLING_CAPACITY
cooling capacity
144000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Twin heat pump VRF outdoor unit with heat recovery
DESIGN_OPTION
design option
-1
DX_GAS_BODY_RADIUS
dx gas body radius
0.6925
DX_GAS_DIAMETER
dx gas diameter
1.125
DX_GAS_RADIUS
dx gas radius
0.5625
DX_GAS_X_OFFSET
dx gas x offset
9.69906103998583
DX_LIQUID_BODY_RADIUS
dx liquid body radius
0.5675
DX_LIQUID_DIAMETER
dx liquid diameter
0.875
DX_LIQUID_RADIUS
dx liquid radius
0.4375
DX_LIQUID_X_OFFSET
dx liquid x offset
8.78
DX_X_SEPARATION
dx x separation
3.03
FAMILY_NAME
family name
FREQUENCY
frequency
60
GUARD_MATERIAL
guard material
HEATING_CAPACITY
heating capacity
160000
HEIGHT
height
64.375
HIGHLIGHT_MATERIAL
highlight material
HOST
host
0
KEYNOTE
keynote
LEG_WIDTH
leg width
4
LENGTH
length
78.38
LENGTH_1
length 1
0.13
LENGTH_2
length 2
0
LENGTH_3
length 3
0
LENGTH_4
length 4
0
LENGTH_5
length 5
0
LENGTH_6
length 6
3
LENGTH_7
length 7
0.988636363636363
LENGTH_8
length 8
3
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Bryant
MASSUNIT
massunit
1
MAXIMUM_OVERCURRENT_PROTECTION
maximum overcurrent protection
80
MINIMUM_CIRCUIT_AMPS
minimum circuit amps
70
MODEL
model
38VMA144RDL5
NUMBER_OF_POLES
number of poles
3
OMNICLASS_NUMBER
omniclass number
23.75.10.21
OMNICLASS_TITLE
omniclass title
Heat Pumps
PART_TYPE
part type
0
PHASE
phase
3
POWER_CONDUIT_BODY_RADIUS
power conduit body radius
0.35
POWER_CONDUIT_RADIUS
power conduit radius
0.25
POWER_FACTOR
power factor
0.8
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SHROUD_DIAMETER
shroud diameter
30
SHROUD_HEIGHT
shroud height
3
SHROUD_RADIUS
shroud radius
15
TYPE_COMMENTS
type comments
208 v - 144 kBtu/h Cooling Capacity
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_NET_WEIGHT
unit net weight
1137
URL
url
www.bryant.com
VOLTAGE
voltage
208
WIDTH
width
31.125
WORK_PLANE_BASED
work plane-based
0
NAME
name
38VMR Heat Recovery
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions