??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Auvidea
Description
383842
Bill of material
5UPIA2C45
ORDERNO
5UPIA2C45
ALUMINIUM_CASE
aluminium case
optionally supported
COMPUTE_MODULES
compute modules
NVIDIA Jetson TX2
ETHERNET
ethernet
GbE on JST GH connector
MICRO_USB
micro usb
1x (up to 500mA)
MIPI_CSI_2
mipi csi-2
1x 4 lanes
MONITORS
monitors
1x micro HDMI
POWER_INPUT
power input
12V power in on JST GH
SD_CARD
sd card
SD card slot on bottom
SIZE
size
50mm x 87mm
STORAGE
storage
M.2 NVME PCIe x2 2242 SD slot
USB_3_0
usb 3.0
2x on FPC connector
WIFI
wifi
M.2 2230 Wifi card
NAME
name
5UPIA2C45
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions