??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Auvidea
Description
383632
Bill of material
OD8IYD7K8
ORDERNO
OD8IYD7K8
DESCRIPTION
description
Quad 100bT Ethernet (100 Mbit) Model: 38363 modules with integrated USB hub and 4 USB network controllers. PoE+ to power network cameras. Up to 26W on each port. 3 versions with the following network connectors: RJ45 (with 2 LEDs each) IX industrial JST-GH These modules integrate one quad USB 2.0 hub and four USB 2.0 to Ethernet controllers (AX88772CLF). So there are 4 full featured Ethernet controllers and 4 “eth” devices are created each with its unique network settings like IP address, subnet mask and MAC address. This allows for best network protection when connecting to IP network cameras. Typically a 100Mbit connection is more than sufficient for H.264 or H.265 cameras. This adapter is not suited for GigE cameras which require a GbE link as they have no compression. These modules are connected to a carrier board with a 4 pin USB 2.0 JST-GH cable (JN30, J220 or X220) and a 8 pin JST-GH power cable (12V and 48V). 12V is optional and 48V is only required for PoE. If PoE is not required than the modules may just be powered of 5V from the USB connection. Each port supports PoE+ (PSE: power sourcing equipment) at up to 26W. This requires a DC power in of 48V which may be supplied by the JN30 rev 6 (or better) carrier board. The PoE power controller chip (TPS23861PWR) may be controlled via I2C. This allows to modify the default settings and to manually power on and off individual ports.
SOCKET_TYPE
socket type
RJ45, IX industrial, JST-GH
NAME
name
OD8IYD7K8
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions