??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Auvidea
Description
382172
Bill of material
U78JZ02IE
ORDERNO
U78JZ02IE
DESCRIPTION
description
M100-GP with 13V-42V power in and GbE 10 pin connector (38217-2). (10 pin picoblade cable is not included) M100-GP with 13V-42V power in and GbE 10 pin connector (38217-2). The GP version features a picoblade style connector for GbE. To reduce the height of the module the RJ45 connector is not populated. However it may be added by soldering in a passive RJ45 connector (Stewart SS-6488S-A-NF) without integrated magnetics. The M100-GP has a low profile GbE magnetics on board.
NAME
name
U78JZ02IE
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions