??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
38_3 Series Steel - Medium Duty Shock Absorbing Caster
Bill of material
38312R6A
PN
Reference Number
38312R6A
DESC
Item Description
38-3-12R6-66-SF&Y
SERIES
Series
38-3
CT
Caster Type
TP
Top Plate
6 3/4 x 6
WD
Wheel Dia.
Inch
WW
Wheel Width
Inch
WM
Wheel Material
WB
Wheel Brake
SLO
Swivel Lock
NY
Notched Yoke
N/A
SLOP
Lock Position
A
A Swivel Radius
5 3/8 Inch
B
B Deflection Range
1 3/8 Inch
C
C Non-Flexed Height
9 11/16 Inch
D
D Full-Flexed Height
8 5/16 Inch
E
E Bolt Hole Spacing
5 1/2 Inch
F
F Bolt Hole Spacing
4 5/8 Inch
G
G Plate Dimensions
6 3/4 Inch
H
H Plate Dimensions
6 Inch
I
I Plate Dimensions
1/2 Inch
J
J Bolt Size
1/2 Inch
WEIGHT
Approx Weight in Pounds
30
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions