??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Assan Panel
Description
38-151-7 Corrugated Sheet
Bill of material
38-151-7 Corrugated Sheet
ORDERNO
38-151-7 Corrugated Sheet
ALWAYS_VERTICAL
always vertical
1
AMOUNT_OF_GLASS_FIBER_REINFORCED_POLYESTER_GLASS__TS_1177_ISO_1172_
amount of glass fiber reinforced polyester glass (ts 1177/iso 1172)
100-275 gr/m2
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
CATEGORY
category
COBIE_TYPE_CATEGORY
cobie type category
CONSTRUCTION_TYPE
construction type
38-151-7_Trapez
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PUBLISHING
date of publishing
001
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
DESIGN_COUNTRY
design country
ISTANBUL
DESIGN_OPTION
design option
-1
EXTERNAL_COLOUR
external colour
FAMILY_NAME
family name
FINISH
finish
ASSAN IPN
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HOST
host
0
HOT_DIP_COATING_QUANTITY_EN_10327___GR_M2_
hot dip coating quantity(en 10327) (gr/m2)
IFC_CLASSIFICATION
ifc classification
Building Element
INSTALLATION_INSTRUCTIONS
installation instructions
https://www.assanpanel.com.tr/en/urunler/trapezler/38-151-7-trapez
KEYNOTE
keynote
MANUFACTURER
manufacturer
Assan Panel San. ve Tic. A.Ş.
MANUFACTURER_COUNTRY
manufacturer country
TURKEY
MANUFACTURER_NAME
manufacturer name
Assan Panel San. ve Tic. A.Ş.
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
MAXIMUM_SIZE__M_
maximum size (m)
12
METAL_SHEET_TYPE
metal sheet type
METAL_THICKNESS
metal thickness
MINIMUM_SIZE___M_
minimum size (m)
1
MODEL
model
MODEL_NAME
model name
ASSAN_38-151-7_Trapez
NBS_REFERENCE_CODE
nbs reference code
60-88-84
NBS_REFERENCE_DESCRIPTION
nbs reference description
Insulated Wall
OMNICLASS_CODE
omniclass code
OMNICLASS_DESCRIPTION
omniclass description
OMNICLASS_NUMBER
omniclass number
23.25.20.14.11.11.17
OMNICLASS_TITLE
omniclass title
Infill Panels
PAINTED_TYPE
painted type
PANEL_ORIENTATION
panel orientation
Roof and Wall Corrugadet
PRODUCT_CERTIFICATION
product certification
https://www.assanpanel.com.tr/en/kutuphane/sertifikalarimiz
PRODUCT_DATA_URL
product data url
https://www.assanpanel.com.tr/-/media/files/pdf/urunler/trapezler/en/38-151-7.ashx
PRODUCT_FAMILY
product family
Roof and Wall Corrugadet
PRODUCT_GROUP
product group
Corrugadet Sheet
PRODUCTION_SITE
production site
İstanbul
QR_CODE
qr code
https://www.assanpanel.com.tr/en/urunler/trapezler/38-151-7-trapez
RAL_CODE
ral code
All colors available.Please enter the desired color code @ : 7032
REGION
region
ALL
SHARED
shared
0
SHEET_QUALITY__EN_10327_
sheet quality (en 10327)
DX51 D+Z
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
TECHNICAL_DESCRIPTION
technical description
https://www.assanpanel.com.tr/en/urunler/trapezler/38-151-7-trapez
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
Prepainted Galvanized Steel Structure
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
UNICLASS_2_0_CODE
uniclass 2.0 code
Pr_20_93_85_84
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Structural insulated wall panels
UNICLASS_2015_CODE
uniclass 2015 code
Pr_20_93_85_84
UNICLASS_2015_NAME
uniclass 2015 name
Structural insulated wall panels
UNIFORMAT_II_CODE
uniformat ii code
UNIFORMAT_II_DESCRIPTION
uniformat ii description
UNSPSC_CODE
unspsc code
URL
url
https://www.assanpanel.com.tr/en/
VERSION
version
2019
VERSION_NUMBER
version number
Assan_38-151-7_Trapez_001
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH___MM_
width (mm)
906
NAME
name
38-151-7 Corrugated Sheet
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions