??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
American Valve
Description
3700V Grooved Ball Valve
Bill of material
3700V Grooved Ball Valve
ORDERNO
3700V Grooved Ball Valve
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BALL
ball
PFA Fused Ball
BODY
body
Cast Iron/A126 Class B
C_2_VISIBILITY
c 2 visibility
0
C_2_5_VISIBILITY
c 2.5 visibility
0
C_3_VISIBILITY
c 3 visibility
0
C_4_VISIBILITY
c 4 visibility
0
C_6_VISIBILITY
c 6 visibility
1
C_HALF_VALVE
c half valve
0.523
CATEGORY
category
CENTER_OF_PORT_TO_TOP__B_
center of port to top (b)
0.692
CENTER_OF_VALVE_TO_HANDLE_END__D_
center of valve to handle end (d)
1.399
CONSTRAINTS
constraints
5
COPYRIGHT
copyright
Copyright 2018 American Valve, Inc.
COST
cost
0
COST_INFORMATION
cost information
https://www.americanvalve.com/resources/pricing/
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESIGN_OPTION
design option
-1
END_TO_END__A_
end to end (a)
1.047
FACE_TO_FACE__C_
face to face (c)
0.880
FAMILY_NAME
family name
FINISH
finish
FLOW
flow
0
GASKET_SEAT__G_
gasket seat (g)
0.052
GROOVE_DEPTH__I_
groove depth (i)
0.007
GROOVE_DIAMETER__F_
groove diameter (f)
0.537
GROOVE_WIDTH__H_
groove width (h)
0.032
GROOVED_END_OD__J_
grooved end od (j)
0.552
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
American Valve
MANUFACTURER_ADDRESS
manufacturer address
4321 Piedmont Parkway, Greensboro, NC 27410
MANUFACTURER_EMAIL
manufacturer email
mailto:sales@americanvalve.com
MANUFACTURER_FAX_NUMBER
manufacturer fax number
800-876-0109
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
800 645-0101
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
3700V
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
4
PORT_DIAMETER__E_
port diameter (e)
0.500
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.americanvalve.com/perch/resources/3700vspec.pdf
PRODUCT_NAME
product name
GROOVED BALL VALVE
PRODUCT_PAGE_URL
product page url
https://www.americanvalve.com/product/3700v/
RATINGS
ratings
200 PSI W, 200°F
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZES
sizes
2", 2 1/2", 3", 4", 6"
STEM
stem
Blow-Out Proof Stem
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.americanvalve.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2016 - v1.0a
WEIGHT
weight
105
WORK_PLANE_BASED
work plane-based
0
NAME
name
3700V Grooved Ball Valve
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions