??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
agru
Description
363.15 - Ball Valve M1
Bill of material
AGRU_11363153211_Ball Valve M1_FPM-sealing_PP grey_32 - SDR11 ISO S-5
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
363.15
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Ball Valve M1
EXT_BEZ_2
Description 2
FPM-sealing
MATERIAL
Material
PP grey
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Butt + IR-welding
DA
Outside diameter (DAOD)
mm
DN
S
mm
L
Dimension L
mm
L1
mm
D
mm
H
mm
H1
mm
B
mm
P
10.000 bar
T
29.000 mm
DSP
27.300 mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions