??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3621 2 12'' Low Expansion FireFox and Mercury Quick Attack LE Portable Monitor Foam Tube
Bill of material
3621 2 12'' Low Expansion FireFox and Mercury Quick Attack LE Portable Monitor Foam Tube
ORDERNO
3621 2 12'' Low Expansion FireFox and Mercury Quick Attack LE Portable Monitor Foam Tube
BRAND
brand
FireFox
HEIGHT
height
5 12 (140 mm)
LENGTH
length
14 18 (359 mm)
MATERIAL
material
Pyrolite
STYLE
style
3621
WARRANTY
warranty
WEIGHT
weight
3 14 lbs (1.5 kg)
WIDTH
width
5 12 (140 mm)
NAME
name
3621 2 12'' Low Expansion FireFox and Mercury Quick Attack LE Portable Monitor Foam Tube
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions