??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Allectra
Description
360-PIC-1.5
Bill of material
360-PIC-1.5
ORDERNO
360-PIC-1.5
CONDUCTOR_MATERIAL
conductor material
BeCu
INSIDE_DIAMETER
inside diameter
1.5
NUM_IN_PACK
num in pack
10
PIN_GENDER
pin gender
female
SIZE_OR_DN
size or dn
Fits 1.5mm pin
VACUUM_LEAK_RATE
vacuum leak rate
UHV 5x10-10 mbar ls
NAME
name
360-PIC-1.5
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions