??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Carrier
Description
35E Single Duct Terminal Unit Family
Bill of material
35E Single Duct Terminal Unit Family
ORDERNO
35E Single Duct Terminal Unit Family
VAR0____STANDARD__1_2__DUAL_DENSITY_FIBERGLASS
0 - (standard) 1/2" dual density fiberglass
1
VAR1___1__DUAL_DENSITY_FIBERGLASS_LINER
1 - 1" dual density fiberglass liner
0
VAR2___13_16__STERILINER_FOIL_FACED_DUCT_BOARD_LINER
2 - 13/16" steriliner foil faced duct board liner
0
VAR3___NO_LINER
3 - no liner
0
VAR5___3_8__CELLULAR_FIBER_FREE_LINER
5 - 3/8" cellular fiber free liner
0
VAR8___STERILWALL__DOUBLEWALL__WITH_1__DUAL_DENSITY
8 - sterilwall (doublewall) with 1" dual density
0
A___PERFORATED_DOUBLEWALL_WITH_1_2__DUAL_DENSITY
a - perforated doublewall with 1/2" dual density
0
AIR_TERMINAL_MATERIAL
air terminal material
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3040100
CATEGORY
category
CLASSIFICATION
classification
0
CONTROL_ENCLOSURE_LENGTH
control enclosure length
1.5
CONTROL_ENCLOSURE_OFFSET
control enclosure offset
0.604166666666667
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Single Duct Terminal Unit
DESIGN_OPTION
design option
-1
DESIGN_SUPPLY_AIR_FLOW
design supply air flow
0
DUCT_RADIUS
duct radius
0.166666666666667
FAMILY_NAME
family name
G___3_4__CELLULAR_FIBER_FREE_LINER
g - 3/4" cellular fiber free liner
0
HALF_WIDTH
half width
0.5
HEIGHT
height
0.666666666666667
HOST
host
0
INLET_CONNECTOR_DIAMETER
inlet connector diameter
0.322916666666667
INLET_CONNECTOR_OFFSET
inlet connector offset
0.151041666666667
INLET_CONNECTOR_RADIUS
inlet connector radius
0.161458333333333
INLET_DUCT_OFFSET
inlet duct offset
0.447916666666667
KEYNOTE
keynote
LEFT_HAND_CONTROL_ENCLOSURE
left hand control enclosure
0
LENGTH
length
1.29166666666667
LOCATION
location
MANUFACTURER
manufacturer
Carrier
MASSUNIT
massunit
1
MAXIMUM_AIR_FLOW
maximum air flow
230
MODEL
model
35E-04
NOMINAL_HEIGHT
nominal height
1.03125
NOMINAL_INLET_SIZE
nominal inlet size
0.333333333333333
NOMINAL_LENGTH
nominal length
1.89583333333333
NOMINAL_WIDTH
nominal width
1.52083333333333
OMNICLASS_NUMBER
omniclass number
23.75.70.21.24.14
OMNICLASS_TITLE
omniclass title
Variable Volume Air Terminal Units
PART_TYPE
part type
0
PRODUCT_URL
product url
http://www.commercial.carrier.com/commercial/hvac/product_description/0,,CLI1_DIV12_ETI434_PRD49,00.html
RIGHT_HAND_CONTROL_ENCLOSURE
right hand control enclosure
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
STATIC_PRESSURE
static pressure
0
SUPPLY_AIR_FLOW
supply air flow
0
SUPPLY_AIR_PRESSURE_DROP
supply air pressure drop
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT
unit weight
23
URL
url
http://www.commercial.carrier.com/
WIDTH
width
1
WORK_PLANE_BASED
work plane-based
0
NAME
name
35E Single Duct Terminal Unit Family
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions