??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3580 Renegade Electric Monitor 8 flange x 6 flange outlet 12V monitor and UII logic box
Bill of material
3580 Renegade Electric Monitor 8 flange x 6 flange outlet 12V monitor and UII logic box
ORDERNO
3580 Renegade Electric Monitor 8 flange x 6 flange outlet 12V monitor and UII logic box
BRAND
brand
Renegade
COUNTRY_OF_MANUFACTURE
country of manufacture
DEPTH
depth
33.19in (843mm)
HEIGHT
height
22in (558.8in)
MATERIAL
material
Pyrolite
NAME
name
3580 Renegade Electric Monitor 8 flange x 6 flange outlet 12V monitor and UII logic box
STYLE
style
3580
TYPE
type
Electrical
WEIGHT
weight
150 lbs (68 kg)
WIDTH
width
28in (711.2mm)
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions