??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3528 Omega XP Monitor 4 flange x 2.5 NH outlet, monitor only
Bill of material
3528 Omega XP Monitor 4 flange x 2.5 NH outlet, monitor only
ORDERNO
3528 Omega XP Monitor 4 flange x 2.5 NH outlet, monitor only
BRAND
brand
Omega
CERTIFICATION_S_
certification(s)
DEPTH
depth
9 34'' (248 mm)
FLOW__GPM_
flow (gpm)
1250
FLOW__LPM_
flow (lpm)
4800
HEIGHT
height
14'' (356 mm)
INLET
inlet
3'' or 4'' FL (75 or 100 mm)
MATERIAL
material
Brass
NAME
name
3528 Omega XP Monitor 4 flange x 2.5 NH outlet, monitor only
OUTLET
outlet
2.5'' NH (65 mm)
STYLE
style
3528
TYPE
type
WEIGHT
weight
55 lbs (24.9 kg)
WIDTH
width
9 34'' (248 mm)
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions