??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3524 Omega SD Monitor 4 flange x 2.5 NH outlet, monitor only
Bill of material
3524 Omega SD Monitor 4 flange x 2.5 NH outlet, monitor only
ORDERNO
3524 Omega SD Monitor 4 flange x 2.5 NH outlet, monitor only
BRAND
brand
Omega
DEPTH
depth
26 58'' (676 mm)
FLOW__GPM_
flow (gpm)
1250
FLOW__LPM_
flow (lpm)
4800
HEIGHT
height
13 1516'' less nozzle (354 mm)
INLET
inlet
3'' standard 4'' optional (75 mm standard 100 mm optional)
MATERIAL
material
Brass
OUTLET
outlet
2.5'' NH (65 mm)
STYLE
style
3524
TYPE
type
Industrial
WEIGHT
weight
58.5 lbs (26.5 kg)
WIDTH
width
14 316'' (360 mm)
NAME
name
3524 Omega SD Monitor 4 flange x 2.5 NH outlet, monitor only
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions