??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
350invch150_120_240_8g - Bel Power Solutions
Bill of material
350INVCH150-120-240-8G
PN
Part Number
350INVCH150-120-240-8G
DESC
Description
Part Status: End of Life Suggested Replacement: No Replacement Contact Tech Help for assistance
POWER
Power
15000 W
OV
Output Voltage
0 VDC
IVR
Input Voltage Range
90 - 264 VDC
IVN
Input Voltage Nominal
0 VDC
OC
Output Current
40 A
PROTECTION
Protection
IP65 / IP67
COOLING
Cooling
Liquid
PF
Power Flow
bi-directional
OT
Operating Temperature
-40 to +85 °C
DIMENSIONS
Dimensions WxHxD
605 x 159 x 344 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions