??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Titus HVAC
Description
350_2010
Bill of material
350RL
IDENT
ARROW
arrow
ASSEMBLY_CODE
assembly code
D3040100
BLADE_DEFLECTION
blade deflection
BLADE_SPACING
blade spacing
0.750
BORDER_TYPE
border type
BOTTOM_HORIZONTAL_BLADE_ARRAY
bottom horizontal blade array
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DUCT_INLET_HEIGHT
duct inlet height
DUCT_INLET_WIDTH
duct inlet width
FAMILY_NAME
family name
FRAME_THICKNESS
frame thickness
FRAME_WIDTH
frame width
GRILLE_DEPTH
grille depth
GRILLE_SIZE_AVAILABLE
grille size available
Yes
HORIZONAL_BLADE_OFFSET
horizonal blade offset
HOST
host
5
INLET_HEIGHT
inlet height
INLET_VELOCITY
inlet velocity
0
INLET_WIDTH
inlet width
KEYNOTE
keynote
LOCATION
location
MANUFACTURER
manufacturer
Titus
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASSUNIT
massunit
1
MATERIAL
material
MAX_FLOW
max flow
0
MAXIMUM_INLET_HEIGHT
maximum inlet height
MAXIMUM_INLET_WIDTH
maximum inlet width
MIN_FLOW
min flow
0
MINIMUM_INLET_HEIGHT
minimum inlet height
4.000
MINIMUM_INLET_WIDTH
minimum inlet width
6.000
MODEL
model
NOISE_CRITERIA__DB_
noise criteria (db)
0
NUMBER_OF_HORIZONTAL_BLADES
number of horizontal blades
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
OPENING_HEIGHT
opening height
OPENING_WIDTH
opening width
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
PART_TYPE
part type
0
PRODUCT_URL
product url
PROFILE_OFFSET
profile offset
RETURN_AIR_FLOW
return air flow
0
RETURN_AIR_PRESSURE_DROP
return air pressure drop
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECOND_BLADE_DEFLECTION
second blade deflection
SERIES
series
350
SHARED
shared
0
SHORT_BLADE_FORMULA
short blade formula
THROW
throw
TOP_HORIZONTAL_BLADE_ARRAY
top horizontal blade array
TOTAL_STATIC_PRESSURE
total static pressure
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.titus-hvac.com
VELOCITY_PRESSURE
velocity pressure
0
VOID_FIRST_OFFSET
void first offset
VOID_SECOND_OFFSET
void second offset
GRILLE_HEIGHT
grille height
GRILLE_WIDTH
grille width
LEFT_VERTICAL_BLADE_ARRAY
left vertical blade array
MODULE_HEIGHT
module height
MODULE_SIZE
module size
MODULE_WIDTH
module width
NUMBER_OF_VERTICAL_BLADES
number of vertical blades
RIGHT_VERTICAL_BLADE_ARRAY
right vertical blade array
VERTICAL_BLADE_OFFSET
vertical blade offset
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions