??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3492 Severe-Duty Hydraulic Monitor 2.5 NPT x 2.5 NH outlet, monitor only
Bill of material
3492 Severe-Duty Hydraulic Monitor 2.5 NPT x 2.5 NH outlet, monitor only
ORDERNO
3492 Severe-Duty Hydraulic Monitor 2.5 NPT x 2.5 NH outlet, monitor only
COUNTRY_OF_MANUFACTURE
country of manufacture
DEPTH
depth
11.5in (292.1mm)
HEIGHT
height
10in (254mm)
MATERIAL
material
Stainless Steel
STYLE
style
3492
TYPE
type
Severe Duty
WEIGHT
weight
59 lbs (26.7 kg)
WIDTH
width
10.5in (266.7mm)
NAME
name
3492 Severe-Duty Hydraulic Monitor 2.5 NPT x 2.5 NH outlet, monitor only
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions