??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3488 3488 Discharge Pipe
Bill of material
3488 3488 Discharge Pipe
ORDERNO
3488 3488 Discharge Pipe
COUNTRY_OF_MANUFACTURE
country of manufacture
LENGTH
length
11'' (267 mm)
STYLE
style
3488
WARRANTY
warranty
WEIGHT
weight
2 12 lbs (1.3 kg)
NAME
name
3488 3488 Discharge Pipe
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions