??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3480 StreamMaster™ II Electric Fire Monitor System 2000 GPM (7600 LPM)
Bill of material
3480 StreamMaster™ II Electric Fire Monitor System 2000 GPM (7600 LPM)
ORDERNO
3480 StreamMaster™ II Electric Fire Monitor System 2000 GPM (7600 LPM)
BRAND
brand
StreamMaster
CERTIFICATION_S_
certification(s)
DEPTH
depth
12 12'' (318 mm)
FLOW__GPM_
flow (gpm)
2000
FLOW__LPM_
flow (lpm)
7600
HEIGHT
height
15'' (381 mm)
INLET
inlet
4 150 lb. flange (DN100 PN16 flange)
MATERIAL
material
Pyrolite
NAME
name
3480 StreamMaster™ II Electric Fire Monitor System 2000 GPM (7600 LPM)
OUTLET
outlet
3 12'' Male (89 mm)
STYLE
style
3480
TYPE
type
VOLTS
volts
12 V or 24 V
WARRANTY
warranty
WEIGHT
weight
40.7 (18.5 kg)
WIDTH
width
11 58'' (295 mm)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions