??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3479 Gemini Electric Monitor 4 flange x 2.5 NH outlet12V Monitor and Logic Box only
Bill of material
3479 Gemini Electric Monitor 4 flange x 2.5 NH outlet12V Monitor and Logic Box only
ORDERNO
3479 Gemini Electric Monitor 4 flange x 2.5 NH outlet12V Monitor and Logic Box only
BRAND
brand
Gemini
DEPTH
depth
10.19in (258.83mm)
HEIGHT
height
20in (508mm)
MATERIAL
material
Pyrolite
STYLE
style
3479
TYPE
type
Electrical
WEIGHT
weight
46 lbs (20.8 kg)
WIDTH
width
13.25in (336.6mm)
NAME
name
3479 Gemini Electric Monitor 4 flange x 2.5 NH outlet12V Monitor and Logic Box only
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions