??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3463 FireFox Electric Monitor 12V 2 NPT x 1.5 NH Monitor and Logic Box
Bill of material
3463 FireFox Electric Monitor 12V 2 NPT x 1.5 NH Monitor and Logic Box
ORDERNO
3463 FireFox Electric Monitor 12V 2 NPT x 1.5 NH Monitor and Logic Box
BRAND
brand
FireFox
DEPTH
depth
11 12 (292 mm)
HEIGHT
height
11 34 (298 mm)
INLET
inlet
2 NPT,2 12 NPT,1 12 FL,3 FL (50 mm,65 mm,38 mm,75 mm)
MATERIAL
material
Pyrolite
OUTLET
outlet
1 12 NH,2 12 NH (38 mm,65 mm)
STYLE
style
3463
TYPE
type
Electrical
VOLTS
volts
12 V
WEIGHT
weight
25 lbs (11.3 kg)
WIDTH
width
11 (279 mm)
NAME
name
3463 FireFox Electric Monitor 12V 2 NPT x 1.5 NH Monitor and Logic Box
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions