??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3444 Mercury™ Quick Attack LE Portable Fire Monitor for Direct Purchase
Bill of material
3444 Mercury™ Quick Attack LE Portable Fire Monitor for Direct Purchase
ORDERNO
3444 Mercury™ Quick Attack LE Portable Fire Monitor for Direct Purchase
BRAND
brand
Mercury
CERTIFICATION_S_
certification(s)
DEPTH
depth
15.0 (381.0 mm)
FLOW__GPM_
flow (gpm)
500
HEIGHT
height
9.6 (243.9 mm)
INLET
inlet
2 12
MATERIAL
material
Pyrolite
NAME
name
3444 Mercury™ Quick Attack LE Portable Fire Monitor for Direct Purchase
OPERATING_PRESSURE
operating pressure
230 (16)
OUTLET
outlet
2 12
STYLE
style
3444
TYPE
type
WARRANTY
warranty
WEIGHT
weight
15 lbs (6.8 kg)
WIDTH
width
23.2 (584.3 mm)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions