??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3436 Apollo 4'' Single Waterway Monitor
Bill of material
3436 Apollo 4'' Single Waterway Monitor
ORDERNO
3436 Apollo 4'' Single Waterway Monitor
BRAND
brand
Apollo
DEPTH
depth
42.19in (1071.63mm)
HEIGHT
height
18.25in (463.6mm)
MATERIAL
material
Pyrolite
STYLE
style
3436
TYPE
type
Deck Pipe
WEIGHT
weight
37 lbs (16 kg)
WIDTH
width
17.5in (444.5mm)
NAME
name
3436 Apollo 4'' Single Waterway Monitor
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions