??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3423 Apollo Dual-Inlet Portable and Deck Monitor and 2.5 NH dual inlet ground base only
Bill of material
3423 Apollo Dual-Inlet Portable and Deck Monitor and 2.5 NH dual inlet ground base only
ORDERNO
3423 Apollo Dual-Inlet Portable and Deck Monitor and 2.5 NH dual inlet ground base only
BRAND
brand
Apollo
DEPTH
depth
23.5in (596.9mm)
HEIGHT
height
12.69in (322.3mm)
MATERIAL
material
Pyrolite
STYLE
style
3423
TYPE
type
Portable
WEIGHT
weight
23 lbs (10.4 kg)
WIDTH
width
13in (330.2mm)
NAME
name
3423 Apollo Dual-Inlet Portable and Deck Monitor and 2.5 NH dual inlet ground base only
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions